-
MAX34462EVKIT: Evaluation Kit for the MAX34462 Data Sheet (Rev. 0)12/11/2013PDF3M
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX34462
- Four Power-Supply Channels
- One Current-Sense Amplifier
- EV Kit Hardware is USB Powered (USB Cable Included)
- USB HID interface
- Windows XP®- and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX34462 evaluation kit (EV kit) provides the hardware and software graphical-user interface (GUI) necessary to evaluate the MAX34462 PMBus™ 16-channel monitor/sequencer with differential inputs and margining DACs. The EV kit includes a MAX34462 installed as well as four power supplies that can be sequenced, monitored, and margined by the device.
Applications
- Base Stations
- Network Switches/Routers
- Servers
- Smart Grid Network Systems