-
MAX34461EVKIT: Evaluation Kit for the MAX34461 Data Sheet (Rev. 0)11/2/2012PDF2M
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX34461
- Four Power-Supply Channels
- EV Kit Hardware is USB Powered (USB Cable Included)
- USB HID Interface
- Windows XP®- and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX34461 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34461 PMBus™ 16-channel voltage monitor and sequencer. The EV kit includes a MAX34461ETM+ installed, as well as four power supplies that can be sequenced, monitored, and margined by the IC.
Applications
- Base Stations
- Network Switches/Routers
- Servers
- Smart Grid Network Systems