Overview

Features and Benefits

  • Easy Evaluation of the MAX34451
  • Four Power-Supply Channels
  • One Current-Sense Amplifier
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX34451 evaluation kit (EV kit) provides the hardware and software graphical-user interface (GUI) necessary to evaluate the MAX34451 PMBus 16-channel V/I monitor and 12-channel sequencer/marginer. The EV kit includes a MAX34451 installed as well as four power supplies that can be sequenced, monitored, and margined by the device.

Applications

  • Base Stations
  • Network Switches/Routers
  • Servers
  • Smart Grid Network Systems

Markets and Technologies

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.