Overview

Features and Benefits

  • Easy Evaluation of the MAX34441 or MAX34440
  • Fully Assembled and Tested
  • USB-Controlled GUI
  • 5 Channels of Power Supply
  • One Fan Control Channel

Product Details

The MAX34441 evaluation kit (EV kit) simplifies evaluation of the MAX34441 and MAX34440 PMBus™ power-supply managers. The MAX34440 controls six power supplies, whereas the MAX34441 controls five power supplies plus a fan. The MAX34441 EV kit ships with the MAX34441 installed and a fan. The fully assembled and tested EV kit includes five power supplies that can be sequenced, monitored, and margined by the MAX34441 or MAX34440 and also includes a fan for closed-loop fan control using the MAX34441.

Applications

  • Base Stations
  • Industrial Controls
  • Network Switches/Routers
  • Servers
  • Smart Grid Network Systems

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.