Overview

Features and Benefits

  • Easy Evaluation of the MAX33012E
  • I/O Interface Compatibility From 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed/Arduino Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33012E Shield is a fully assembled and tested Printed Circuit Board (PCB) that demonstrates the functionality of the MAX33012E, a high ±65V faultprotection, ±25V common mode input range, ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The Mbed/Arduino shield can also be used as a standalone evaluation board. The shield features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.

Applications

  • Base Station
  • Elevator Control
  • Factory Automation
  • HVAC
  • Industrial Construction
  • Power Grid
  • Power Supply
  • Vending Machine

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.