Overview
Features and Benefits
- HART Compatible Secondary Master with the Ability to Connect to Existing 4-20mA Current Loop and Communicate with HART Enabled Devices
- USB 2.0 Micro B to Serial UART
- Two On-Board, High-Precision Voltage References
- All GPIOs Signals Accessed Through 0.1in Headers
- Access to 4 Analog Inputs Through SMA Connectors Configured as Differential
- Access to 8 Analog Inputs Through 0.1in Headers Configured as Single-Ended
- DAC Output Accessed Through SMA Connector or Test Point
- 10-Pin SWD and Connector
- Board Power Provided by USB Port
- On-Board 1.0V, 1.8V, and 3.3V LDO Regulators
- Individual Power Measurement on all IC Rails Through Jumpers
- Two General-Purpose LEDs and Two General- Purpose Pushbutton Switches
Product Details
The MAX32675 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32675 microcontroller, which is a highly integrated, mixed-signal, ultra-low-power microcontroller designed for industrial and medical sensors. It contains an integrated, low-power HART modem which enables the bidirectional transfer of digital data over a current loop, to/from industrial sensors for configuration and diagnostics
Applications
- 4-20mA industrial Sensors and Transmitters
- Industrial Pressure, Temperature, Flow, and Level Sensors/Transmitters
- Medical Pressure, Temperature and Flow sensors
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX32675EVKIT: Evaluation Kit for the MAX32675 Data Sheet (Rev. 2)6/13/2022PDF2M