Overview

Features and Benefits

  • 128 x 32 Graphic OLED Mono Color Display
  • Integrated Four-Channel 10-Bit ADC
  • Single Full-Sized Smart Card Reader
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UART
  • 512KB Embedded Flash
  • All GPIOs and Analog I/Os Accessible Through 0.1in Headers
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • Arm JTAG Headers

Product Details

The MAX32510 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32510). It integrates a Arm® Cortex®-M3 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Applications

  • Gateways and Routers
  • Internet Of Things security
  • Set-Top Boxes

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.