Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- On-Board I2C to 1-Wire Converter (DS2484)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows 7/8/8.1/10-Compatible Software
Product Details
The MAX31888 evaluation system (EV system) demonstrates the MAX31888 1-Wire® temperature sensor with alarm function. The MAX31888 EV system includes the MAX31888 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10 -compatible software provides a user-friendly interface that demonstrates the features of the MAX31888.
The MAX31888 EV kit contains an on-board DS2484 I2C to 1-Wire converter and comes with the 6-pin μDFN MAX31888ALT+T installed.
Applications
- Cold Chain
- Internet of Things (IoT) Sensors
- Precision Temperature Monitoring
- RTD Replacement