Overview

Features and Benefits

  • On-Board I2C to 1-Wire Converter (DS2484)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows 7/8/8.1/10-Compatible Software

Product Details

The MAX31888 evaluation system (EV system) demonstrates the MAX31888 1-Wire® temperature sensor with alarm function. The MAX31888 EV system includes the MAX31888 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10 -compatible software provides a user-friendly interface that demonstrates the features of the MAX31888.

The MAX31888 EV kit contains an on-board DS2484 I2C to 1-Wire converter and comes with the 6-pin μDFN MAX31888ALT+T installed.

Applications

  • Cold Chain
  • Internet of Things (IoT) Sensors
  • Precision Temperature Monitoring
  • RTD Replacement

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.