Overview

Features and Benefits

  • Windows® 7, Windows 8/8.1, and Windows 10 Compatible Software

Product Details

The MAX31875 evaluation kit (EV kit) demonstrates the MAX31875 ±2°C-accurate local temperature sensor with I2C/SMBus interface. The EV kit includes a graphical user interface (GUI) that provides communication over I2C with an on-board master IC.

The MAX31875 EV kit comes with the MAX31875ROTZS+ installed.

Applications

  • Battery-Powered Equipment
  • Data Communications Equipment
  • Handheld Electronics
  • Industrial Equipment
  • Servers

Applicable Parts

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.