Overview

Features and Benefits

  • Quick Evaluation of the MAX30205
  • USB Powered
  • Full Assembled and Tested
  • Windows® 7, 8, and 10-Compatible Software

Product Details

The MAX30205 evaluation kit (EV kit) provides a convenient way to evaluate the MAX30205 human body temperature sensor. The sensor uses a high resolution, sigma-delta, analog-to-digital converter to accurately measure temperature and convert it to digital form. The kit includes a USB-to-I2C controller and GUI program to simplify evaluation.

Applications

  • Fitness
  • Medical

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.