-
MAX30034EVKIT: Evaluation Kit for the MAX30034 Data Sheet (Rev. 0)9/6/2016PDF901K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- Low On-Voltage 3.9V (typ)
- Low Leakage Current 3pA (typ)
- Fast Turn-On < 2ns
- High Peak Current in Excess of 4A
- Withstands Over 100k Defibrillation Pulses Without Failure
Product Details
The MAX30034 evaluation kit (EV Kit) provides a convenient way to evaluate the MAX30034 defibrillation/surge/ ESD protector. The MAX30034 is designed to absorb repetitive defibrillation and other high-energy pulses to protect sensitive electronic circuitry in ECG and other medical/industrial equipment.
Applications
- AED Units
- Clinical Patient Monitoring
- Fixed Broadband Wireless Access
- Industrial Equipment Protection
- Wearable Medical