Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of MAX2679/MAX2679B IC
- 1.08V to 1.98V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Fully Assembled and Tested
Product Details
The MAX2679/MAX2679B evaluation kits (EV kits) simplify the evaluation of the MAX2679/MAX2679B GPS/ GNSS ultra-low current low-noise amplifier (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.
Documentation & Resources
-
MAX2679EVKIT Gerber Files4/25/2023ZIP4M