Overview

Features and Benefits

  • 5V to 18V Input Voltage Range
  • Demonstrates Analog Dimming Control, Digital Dimming Control
  • Demonstrates External and Internal Current Sensing
  • Demonstrates LED Short and Open Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX25610B evaluation kit (EV kit) provides a proven design to evaluate the MAX25610B automotive highvoltage, high-brightness LED (HB LED) controller. The EV kit is set up for buck configuration and operates from a 5V to 18V DC supply voltage. The EV kit is configured to deliver up to 3A to one string of LEDs. The total voltage of the string can vary from 3V to 6V. The anode of the LED string should go to LEDBK+ terminal and the cathode to the LEDEXTBK- terminal for external sensing and LEDBK- for internal sensing.

Applications

  • Automotive Lighting Applications
  • Industrial Lighting Applications

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.