Overview

Features and Benefits

  • Two, 12 Channel Matrix Managers
  • 24 On-Board White LEDs
  • MAX25601 Boost-Buck LED Driver
  • MAX32625PICO# Provides UART Communication to Control the Matrix Managers
  • GUI for Easy Evaluation

Product Details

The MAX25608 evaluation system (EV system) provides a proven design to evaluate the MAX25608 12 channel LED matrix manager. The EV system includes two instances of the MAX25608 each controlling 12 on-board LEDs connected in a series configuration. The MAX25601 boost-buck LED driver is included to drive the LEDs. The MAX3265PICO board and software GUI are included to communicate with the MAX25608 IC through the UART interface.

Applications

  • Automotive Matrix LED Systems and Adaptive Drive Beam Lights.

Applicable Parts

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.