-
MAX25600EVKIT: Evaluation Kit for the MAX25600 Data Sheet (Rev. 0)7/9/2019PDF595K
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 8V to 48V Input Voltage Range
- Demonstrates Analog Dimming Control, Digital Dimming Control
- Demonstrates Input Current Limit
- Demonstrates LED Current Monitoring function
- Demonstrates LED Short and Open Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX25600 evaluation kit (EV kit) provides a reliable platform for validating designs that use the MAX25600 automotive high-voltage, high-brightness LED (HB LED) buck boost controller. The EV kit operates from 8V to 48V DC supply voltage. The EV kit is configured to deliver up to 1.5A to one string of one to fifteen LEDs. The total voltage of the string can vary from 3V to 60V.
Applications
- Automotive Exterior Lighting and General, Commercial, and Industrial Lighting
Applicable Parts
Documentation & Resources
-
MAX25600EVKIT ODB File - Design Files10/10/2022ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.