Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Easy Evaluation of the MAX2181
 - +6V to +24V Single-Supply Operation
 - RF Input and Output Matched to 50Ω
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX2181 evaluation kit (EV kit) simplifies evaluation of the MAX2181 FM low-noise amplifier. The EV kit enables testing of the device’s features and performance and does not require additional support circuitry or software. The signal input and output use SMA connectors to facilitate connection of RF test equipment.
The EV kit is fully assembled with the device on board and incorporates input matching components for the U.S. FM broadcast band.
Applications
- Automotive Active Antenna
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX2181EVKIT: Evaluation Kit for the MAX2181 Data Sheet (Rev. 0)12/17/2013PDF516K