-
MAX20745EVKIT: Evaluation Kit for the MAX20745 Data Sheet (Rev. 0)11/30/2016PDF791K
Overview
Features and Benefits
- High Efficiency and Power Density
- Low Component Count
- Small Solution Size
- 509mm2 Including Inductor and Output Capacitors
- Optimized Performance
- Reduced Design-In Time
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20745 Evaluation Kit (EV kit) serves as a reference platform for evaluating the MAX20745 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, low-cost, highly efficient, fast, accurate and reliable power delivery solution for emerging low-output voltage applications up to 25A. Refer to the MAX20745 IC data sheet for more information.
The EV kit consists of a fully assembled and tested PCB implementation of the MAX20745. Jumper pins, test points, and input/output connectors are included for flexibility and ease-of-use in a wide range of applications.
The evaluation board is configured with an “edge strip” to allow high di/dt loading when evaluating the system. The +VOUT connection is on the top side, while the return (or -VOUT) is on the bottom side, directly mirroring the topside strip.
Either solder directly to the output “strip” or use the J8 terminal block to interface to a load.
Applications
- Communications Equipment
- I/O
- Memory VDDQ
- Networking Equipment
- Point-of-Load Voltage Regulators
- Servers and Storage Equipment
- μP Chipsets
Applicable Parts
Documentation & Resources
-
MAX20745EVKIT Gerber Files6/7/2023ZIP1M