Overview

Features and Benefits

  • USB-Powered Operation
  • USB Type-C Receptable Connector
  • Proven High-Speed USB PCB Layout
  • Pmod I2C Interface
  • Flexible Configuration
  • On-Board Regulator and USB Connectors for Device Multiplexing
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

Product Details

The MAX20342 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20342 USB Type-C® charger detector with integrated overvoltage protection. The EV kit features a Pmod™ connector, allowing the USB2PMB2 adapter board to provide I2C interface.

The EV kit features an on-board LDO to generate a supply voltage from the USB +5V. The on-board LDO output is configurable for 4.2V, 3.3V, or 2.3V to power the IC.

The EV kit software controls the USB2PMB2 adapter board over the USB, which generates I2C commands. The EV kit ships with jumpers installed and supply voltages set to typical operating values.

Applications

  • DSCs and Camcorders
  • eReaders.
  • Smartphones
  • Tablets

Applicable Parts

Documentation & Resources

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.