Overview

Features and Benefits

  • 2.7V to 5.5V Operating Voltage Range
  • No Power Supply Needed Testing
  • Power and Active-Low FLAG LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20334 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20334 overvoltage and surge-protected dual SPDT data line switch device intended for use with portable devices. The EV kit comes with the MAX20334EWC+T installed.

Applications

  • Phablets
  • Smart Phones
  • Tablets

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.