Overview

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX20303 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20303 wearable charge-management solution with I2C compatibility for feature-rich, low-power wearable applications. The device includes a linear battery charger, smart power selector, two ultra-low quiescent current buck regulators, a buckboost regulator, a boost regulator, a charge pump, two low-dropout (LDO) linear regulators, three LED current sinks, five GPIO pins, and an LRA/ERM compatible haptic driver with internal pattern storage.

Refer to the MAX20303 IC data sheet for detailed information regarding the operation and features of the device.

Applications

  • IoT
  • Wearable Devices

Applicable Parts

Documentation & Resources

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.