The MAX20026 evaluation kit (EV kit) demonstrates the MAX20026/MAX20026S Automotive quad, low-voltage step-down DC-DC converters with low noise LDO.
The EV kit operates over an input range of 3V to 5.5V. DC-DC outputs 1-4 are factory set to 3.3V, 1.0V, 1.8V and 1.5V, respectively. The LDO output is set to 2.5V. Each DC-DC output can deliver up to 1A load, and the LDO can deliver up to 0.3A load.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.