-
MAX1953EVKIT: Evaluation Kit for the MAX1953/MAX1954 Data Sheet (Rev. 0)10/20/2005PDF169K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The MAX1953 evaluation kit (EV kit) demonstrates two low-cost, buck-controller application circuits. The MAX1953 application circuit features an adjustable current limit. The 1MHz switching frequency renders a small footprint. The MAX1954 application circuit operates from a 3V to 13.2V input voltage range and is adjustable independent of the supply voltage. The MAX1954 switches at 300kHz and boasts 93% efficiency with the supplied components.
This EV kit comes with the MAX1953 and MAX1954 evaluation circuits fully assembled and tested.
Applications
- Graphic Cards and Video Cards
- Low-Voltage Distributed Power
- Microprocessor Core Supplies
- PCs and Servers
- Printers and Scanners
- Telecommunications and Networking