-
MAX1926EVKIT: Evaluation Kit for the MAX1925, MAX1926 Data Sheet (Rev. 1)12/20/2002PDF123K
Overview
Features and Benefits
- 5V to 12V Input Voltage Range
- Up to 1A Fast Charge Current
- LED Charge Status and Fault Indicator
- 12-Pin Thin QFN Package
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX1926 evaluation kit (EV kit) is a complete, fully assembled and tested, single-cell lithium-ion (Li+) battery charger. The EV kit provides a 4.2V output from input as high as 12V, and delivers up to 1A charge current. A light-emitting diode (LED) indicates the cell's charging status.
The EV kit can be also used to evaluate the MAX1925, which is a single-cell Li+ battery charger with a 4.5V to 6.1V input voltage charge range.
Applications
- Digital Still Cameras
- PDAs
- Self-Charging Battery Packs
Documentation & Resources
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.