-
MAX1908EVKIT: Evaluation Kit for the MAX1908 Data Sheet (Rev. 0)7/31/2003PDF291K
Overview
Features and Benefits
- Input Current Limiting
- ±0.5% Battery-Voltage Set-Point Accuracy Using Internal Reference
- Analog Inputs Control Charge Current and Battery-Voltage Set Point
- Monitor Outputs for
- Current Drawn from AC Input Source
- Charging Current
- AC Adapter Presence
- Up to 17.6V Battery-Voltage Set Point
- +8V to +25V Input Voltage
- 3A Battery Charge Current
- Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX1908 evaluation kit (EV kit) is an accurate and efficient multichemistry battery charger. It uses analog inputs to control charge voltage and current. The EV kit can charge 2 to 4 series lithium-ion (Li+) cells with a current up to 3A. High efficiency is achieved by a buck topology with synchronous rectification. The EV kit provides outputs that can be used to monitor the input current, the battery-charging current, and the presence of an AC adapter.
Applications
- Handheld Terminals
- Notebook and Subnotebook Computers
- PDAs and Other Handheld Devices