Overview

Features and Benefits

  • 4.5V to 16V Input Voltage Range
  • Fixed 500kHz (MAX18066) and 350kHz (MAX18166) Switching Frequency
  • Adjustable Output Voltage Range from 0.606V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX18066 evaluation kit (EV kit) provides a proven design to evaluate the MAX18066 and MAX18166 highefficiency, 4A, step-down regulators with integrated switches. The EV kit is preset with the MAX18066 for 1.8V output at load currents up to 4A from a 4.5V to 16V input supply. The MAX18166 is pin-compatible with the MAX18066 and can be ordered for evaluation with this EV kit.

Applications

  • Distributed Power Systems
  • Home Entertainment (TV and Set-Top Boxes)
  • Network and Datacom
  • Preregulators for Linear Regulators
  • Servers, Workstations, and Storage

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.