Overview

Features and Benefits

  • 1.8V to 5.5V Input Voltage
  • Test Points for INS, OUTS, and GNDS
  • Sense Sockets at LX and OUT
  • Output Voltage Adjustable Between 2.5V to 5.5V (in 100mV steps)

Product Details

The MAX18002 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX18002 series of boost converters. The MAX18002 series has an input range of 0.5V to 5.5V, with a switch current limit of 3.6A and output voltage adjustable between 2.5V and 5.5V (ultrasonic mode (USM) and nanopower mode disabled for VOUT > 5V).

The EV kit can be ordered with MAX18000AWT+ (nanopower version) and MAX18002AWT+ (USM version). It is equipped with test points and jumpers for testing most of the functionality of the device. There are probing holes on critical nodes (OUT and LX) for precise measurements.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.