Overview

Features and Benefits

  • Battery-Cell String Emulation
  • UART Interface
  • Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17843 evaluation kit (EV kit) demonstrates the capabilities of the MAX17843 12-channel, high-voltage smart sensor data-acquisition interface IC. Vertical headers (P2, P3, P5, and P6) allow for the connection of multiple EV kits, supporting up to a 32-device (max) daisy-chain configuration.

Applications

  • 48V Vehicle Battery Modules or Systems
  • Battery Packs
  • Electric Bikes
  • High-Power Battery-Backup Systems
  • High-Voltage Electric Vehicle (EVs)
  • Hybrid Electric Vehicles (HEVs)
  • Power Tools
  • Super-Cap Backup Systems

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.