Overview

Features and Benefits

  • Battery-Cell String Emulation
  • UART interface
  • Windows XP®-, Windows Vista®-, or Windows®7-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX17823 evaluation kit (EV kit) demonstrates the capabilities of the MAX17823B advanced smart batterypack controller. Vertical headers (P2, P3, P5, and P6) allow for the connection of multiple EV kits to support the maximum 32-device daisy-chain capability.

Applications

  • Battery Packs
  • Battery Systems
  • Electric Bikes
  • Electric Vehicles and Hybrid Vehicle (HEV)
  • High-Power Battery Backup Systems
  • High-Voltage, Multi-Cell Series-Stacked-
  • Power Tools
  • SuperCap Backup Systems

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.