Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a 6V to 60V Input Supply
- 3.3V Output Voltage
- Delivers Up to 2.5A Output Current
- 500kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- External Clock Synchronization
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17783CEVKITA# evaluation kit (EV kit) provides a proven design to evaluate the MAX17783C high-efficiency, high-voltage, Himalaya step-down DC-DC converter. The EV kit generates 3.3V output at load currents up to 2.5A from a 6V to 60V input supply. The switching frequency of the EV kit is preset to 500kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for thermal performance. For more details about the IC benefits and features, refer to the MAX17783C IC data sheet.
Applications
- Audio Power Supplies
- Base-Station Power Supplies
- Distributed Supply Regulation
- General Purpose Point-of-Load
- High-Voltage, Single-Board Systems
- Industrial and Commercial Power Distribution
- LED Displays
- Set Top Boxes
- Wall Transformer Regulation
Applicable Parts
Documentation & Resources
-
MAX17783CEVKITA ODB Files - Design Files6/29/2023ZIP0 M