-
MAX17608EVKIT: Evaluation Kit for the MAX17608 Data Sheet (Rev. 0)3/30/2018PDF758K
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 4.5V to 60V Operating-Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
- UVLO programmed to 4.5V
- OVLO programmed to 36V
- Jumper-Configurable Current-Limit (Selected as 0.1A by default)
- Current-Limit Mode Set To Autoretry by default
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17608 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17608 4.5V to 60V, 1A, OV, UV, reverse-voltage protector with forward/reverse current-limit in a 12-pin TDFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, different current-limit types, and different current-limit thresholds.
Applications
- Condition Monitoring
- Factory Sensors
- Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
- Process Instrumentation
- Sensor Systems
- Weighing and Batching Systems
Documentation & Resources
-
MAX17608EVKIT, MAX17609EVKIT, MAX17610EVKIT Gerber File - Design Files10/20/2023ZIP9M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.