Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- 4V to 14V Input Range (MAX17600/MAX17601/MAX17602)
- 6V to 14V Input Range (MAX17603/MAX17604/MAX17605)
- Sources/Sinks Up to 4A Peak Current
- Enable Inputs
- TTL (MAX17600/MAX17601/MAX17602) or High Noise Margin (HNM) (MAX17603/MAX17604/MAX17605) Logic-Level Inputs with Hysteresis for Noise Immunity
- Evaluates Four Different Packages
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17600–MAX17605 evaluation kits (EV kits) provide a proven design to evaluate the MAX17600–MAX17605 dual, high-speed, low-side MOSFET drivers that can source/sink up to a 4A peak current. Each EV kit provides four separate designs to evaluate four different IC packages. The EV kits use a 4V to 14V (MAX17600/MAX17601/MAX17602), or a 6V to 14V (MAX17603/MAX17604/MAX17605) input supply.
Installed on the EV kits are the MAX17600–MAX17605 (in 8-pin TDFN, µMAX®, and SO packages).
Applications
- DC-DC Converters
- Motor Control
- Power MOSFET Switching
- Power-Supply Modules
- Switch-Mode Power Supplies