-
MAX1756EVSYS: Evaluation System for the MAX1756 Data Sheet (Rev. 0)1/18/2002PDF137K
Overview
Features and Benefits
Product Details
The MAX1756 evaluation system (EV system) consists of a MAX1776 evaluation kit (EV kit) and a companion Maxim system management bus (SMBus) interface board.
The MAX1756 EV kit is an assembled and tested circuit board that demonstrates the MAX1756 SOT23 local temperature comparators with SMBus serial interface. Windows® 95/98 software provides a handy user interface to exercise the MAX1756's features.
Order the MAX1756EVSYS for complete PC-based evaluation of the MAX1756. Order the MAX1756EVKIT if you already have an SMBus interface.
Applications
- Automotive Electronics
- Computers: Desktop, Workstation, Server
- Industrial Control Systems
- Local Temperature Monitoring
- Memory Modules
- Multichip Modules
- Notebook Computers
- Servers
- Workstations