Overview

Features and Benefits

  • Operates from a 6.5V to 48V Input Supply
  • 5V Output Voltage
  • Up to 10A Output Current
  • 350kHz Switching Frequency
  • Enable/Disable Input, Resistor-Programmable UVLO Threshold
  • MODE Selection Jumper to Select Between PWM and DCM Modes
  • Capacitor Programmable Soft-Start Time
  • External Clock Synchronization Input
  • Jumper Programmable Soft-Stop Enable or Disable Functionality
  • Open-Drain PGOOD Output
  • Overcurrent Protection Mode Selection Jumper
  • Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32(EN55032) Class B Conducted and Radiated Emissions

Product Details

The MAX17557EVKITE# evaluation kit (EV kit) provides a proven design to evaluate the MAX17557 high-efficiency, high-voltage, Himalaya synchronous step-down DC-DC controller. The EV kit is preset to generate 5V output at load currents up to 10A from a 6.5V to 48V input supply. The EV kit features a 350kHz switching frequency for optimum efficiency and component size. The EV kit features PCB pads for enable/disable functionality, opendrain power-good (PGOOD) output, and external clock synchronization (MODE/SYNC). The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the device, refer to the MAX17557 IC data sheet’s Benefits and Features section.

Applications

  • Computerized Numerical Control
  • Distributed DC Power Systems
  • Industrial Power Supplies
  • Motion Control
  • Programmable Logic Controllers

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.