Overview
Features and Benefits
- 6V to 60V Input-Voltage Range for the Step-DownConverter
- 5V Output Voltage, Up To 50mA Continuous LoadCurrent
- 93.6% Peak Efficiency
- Minimal Number of External Components
- 200kHz Switching Frequency
- Resistor Programmable Input Enable-Undervoltage(EN/UV) and Hysteresis (HYST)
- Internal Loop Compensation
- 3.2ms (typ) Internal Soft-Start Time
- Open-Drain Active-Low RESET Output to Monitor OutputVoltage
- Boot-Strap from Output Voltage to ImproveEfficiency
- Hiccup-Mode Overcurrent and OvertemperatureProtection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17553B evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17553B, a 4V to 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 6V to 60V input and provides a 5V, 50mA output. The EV kit isset up to turn ON at 8V(max) and turn OFF at 6V(max)using EN/UV and HYST pins. The step-down converteris programmed to switch at a 200kHz frequency anddelivers a peak efficiency of 93.6% with suppliedcomponents.
The EV kit is simple to use and easily configurable with minimal external components. The MAX17553B features programmable input EN/UV and HYST threshold, programmable frequency, and an open-drain active-low RESET signal. The device offers built-in hiccup mode protection for overload and short circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 class B standard.
Applications
- Factory Automation
- Aftermarket Market Automotive
- General Point of Load
Applicable Parts
Documentation & Resources
-
MAX17553BEVKIT ODB Files - Design Files9/18/2023ZIP2M