Features and Benefits
- Operates from a 6.5V to 60V Input Supply
- 5V Output Voltage
- Up to 4A Output Current
- 450kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- MODE Pin to Select Among PWM, PFM, or DCM Modes
- Open-Drain Active-Low RESET Output
- External Clock Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
Product Details
The MAX17536EVKITBE# (EV kit) provides a proven design
to evaluate this high-voltage, high-efficiency, synchronous
step-down DC-DC converter. The EV kit is preset for a 5V
output at load currents up to 4A and features a 450kHz
switching frequency for optimum efficiency and component
size. The EV kit features adjustable input, undervoltage
lockout, adjustable soft-start, open-drain active-low RESET signal, and
external clock synchronization. The EV kit also provides a
good layout example, which is optimized for conducted, radiated
EMI, and thermal performance. For more details about the
IC benefits and features, refer to the MAX17536 data sheet.
Applications
- Base-Station Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High-Voltage Single-Board Systems
- Industrial Power Supplies
- Wall Transformer Regulation