-
MAX17525EVKIT: Evaluation Kit for the MAX17525 Data Sheet (Rev. 0)9/19/2016PDF2M
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- 5.5V to 60V Operating Voltage Range
- External pMOSFET Installed
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17525 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17525 overvoltage, undervoltage, and overcurrent protection device. The EV kit features an external pMOSFET and LED input and output reading. Request samples from Maxim when ordering the EV kit.
Applications
- Control and Automation
- High-Power Applications
- Human Machine Interfaces
- Industrial Power Systems
- Motion System Drives