Overview

Features and Benefits

  • High Input Voltage (up to 36V)
  • Selectable 3.3V or 5V Output Voltage (MAX1744)
  • 1.25V to 18V Adjustable Output Voltage (MAX1745)
  • Low Dropout Voltage
  • 100% Maximum Duty Cycle
  • 2A Output Current
  • Up to 330kHz Switching Frequency
  • 4µA IC Shutdown Current
  • 10-Pin µMAX® Package
  • Fully Assembled and Tested

Product Details

The MAX1744 evaluation kit (EV kit) provides a selectable 3.3V or 5V output voltage from input as high as 36V. The MAX1744 operates up to 100% duty cycle, extending the usable input voltage range. The 100% duty cycle and a low 100mV current-sense level permit very low dropout voltages. The circuit is configured to deliver up to 2A of output current with greater than 90% conversion efficiency. The output current can be increased by changing the external components.

This EV kit is a fully assembled and tested circuit board. It can also be used to evaluate the MAX1745, which has an adjustable output voltage, by selecting feedback resistors R2 and R3.

Applications

  • Automated Test Equipment (ATE)
  • Automatic Utility Meter Reading
  • Automotive Engine Control
  • Automotive Passenger Compartment
  • Automotive Sensors
  • Battery Chargers
  • Building Energy Management (HVAC)
  • Building Security/Remote Cameras
  • Cable Modems
  • Cell Phone Base Stations
  • Computers: Desktop, Workstation, Server
  • Global Positioning Systems (GPS)
  • High-Speed Access (Telecom)
  • Industrial Sensor Transmitters/Transducers
  • Local Multipoint Distribution Systems
  • Modems
  • Network Hubs, Switches, Routers
  • Notebook Computers
  • Telecom Switches
  • Wireless Local Loop (WLL)

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.