-
MAX17115EVKIT: Evaluation Kit for the MAX17115 Data Sheet (Rev. 0)3/10/2010PDF458K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- +4.5V to +5.5V Input Range
- Output Voltages
- +16V at 500mA (Step-Up Switching Regulator)
- +15V at 20mA (High-Voltage LDO Linear Regulator)
- +30V at 20mA (Positive Charge Pump)
- -6.8V at 20mA (Negative Charge Pump with a Shunt Voltage Regulator, D5)
- Adjustable Output Voltages (External Resistors)
- Selectable Frequency (640kHz/1.2MHz)
- Two High-Speed Operational Amplifiers
- Low-Profile Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX17115 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit contains a high-performance step-up regulator, a high-accuracy, high-voltage low-dropout (LDO) linear regulator, a positive single-stage charge pump, a negative single-stage charge pump with a shunt voltage regulator, and a high-performance buffer amplifier.
Applications
- LCD Monitors
- LCD TVs