Overview

Features and Benefits

  • +2.3V to +4.5V Input Range
  • 85% Efficiency (VIN = +3.3V, IVP = IVN = 120mA)
  • +5.35V/120mA Positive and -4.5V/120mA Negative SMPS (-5V to -0.5V Adjustable Negative SMPS, Component Change Required)
  • +1.9V/60mA LDO
  • +6.5V/2mA Positive and -4V/2mA Negative Regulated Charge Pumps (+5.5V to +9V Adjustable Positive and -5V to -0.5V Adjustable Negative Charge Pump)
  • 1.2MHz PWM Switching Frequency (Selectable 600kHz, Component Change Required)
  • On-Board I²C/SMBus Interface Control Through USB
  • Shutdown Control
  • Fully Assembled and Tested

Product Details

The MAX17065 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the high-efficiency MAX17065 organic LED (OLED) driver. The MAX17065 EV kit operates from a +2.3V to +4.5V single power supply and includes dual switch-mode power-supply (SMPS) outputs, one LDO, and dual regulated charge pumps for an OLED panel.

The MAX17065 EV kit provides an on-board I²C/SMBus™ interface and is connected to the computer through the universal serial bus (USB) port. The EV kit includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a graphical user interface (GUI) for control of the MAX17065's output voltages, switching frequency, operating mode, current limit, and SMPS and charge-pump enables.

Applications

  • Cell Phones
  • Digital Still Cameras
  • MP3 Players

Documentation & Resources