The MAX17000 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that demonstrates the MAX17000 DDR memory power solution. The EV kit provides the regulated voltages required in a complete DDR memory system. The EV kit generates the main memory voltage (VDDQ), the tracking sinking/sourcing termination voltage (VTT), and the reference voltage (VTTR).
The switch-mode power-supply (SMPS) regulator, which operates at 300kHz switching frequency, generates a preset 1.8V VDDQ (OUT) main memory voltage that is capable of sourcing 10A. The termination regulator provides a 0.9V VTT supply that is capable of sinking/sourcing 2A. The termination reference buffer provides a 0.9V VTTR supply that is capable of sinking/sourcing 3mA.
The EV kit requires an input voltage source of 7V to 20V (IN) and a low-power 5V (VDD) biasing supply.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.