The MAX16984 evaluation kit (EV kit) demonstrates the MAX16984 automotive high-current step-down converter with USB protection/host charger adapter emulator.
The device features integrated host-charger port-detection circuitry adhering to the USB 2.0 BC1.2 battery charging specification and also features circuitry for Apple® iPod®/ iPhone® 1.0A and iPad® 2.1A dedicated charging modes.
The device integrates high-side current sensing and voltage-adjustment circuitry that provides automatic USB voltage adjustment to compensate for voltage drops in captive cables associated with automotive applications.
The device’s step-down DC-DC converter operates from a voltage of up to 28V continuous and is protected from load-dump transients up to 42V. The converter is resistorprogrammable for 220kHz to 2.2MHz frequencies and can deliver 2.1A continuously.
The EV kit is configured for 2.2MHz operation, and the included 3-meter USB cable allows for demonstration of the cable-compensation capability of the device. This EV kit has been tuned for optimal eye quality at the end of the supplied USB cable; this tuning method is referred to as far-eye tuning. The USB 2.0 Hi-Speed eye diagram for this EV kit is shown in Figure 1.
The EV kit serves as a basic reference diagram for designs using the MAX16984. Component selection and layout should be closely followed to ensure optimal application performance. For additional support or design assistance, contact factory.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.