The MAX1692 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a pulse-width-modulated (PWM), step-down DC-DC converter. The EV kit provides a +2.5V output voltage from a +2.7V to +5.5V input source. It delivers up to 600mA output current. The MAX1692 features internal MOSFET switches, low dropout voltage, and a 1.2%-accurate 1.25V reference.
The MAX1692 EV kit provides low quiescent current and high efficiency (up to 95%) for maximum battery life. Operation at 750kHz allows the use of a tiny surface-mount inductor.