Overview

Features and Benefits

  • Wide 3.5V to 36V Input Supply Range
  • Pin-Programmable Adjustable Output Voltage
  • Adjustable Switching Frequency (2.2MHz Default)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16907 evaluation kit (EV kit) demonstrates the MAX16907 3A, current-mode step-down converter with an integrated high-side switch. The EV kit operates over a wide 3.5V to 36V input voltage range. The EV kit has a switching frequency of 2.2MHz and a voltage output of 3.3V at 3A.

The EV kit comes with the spread spectrum enabled for enhanced EMI reduction.

Applications

  • Automotive
  • High-Voltage Input DC-DC Converter
  • Industrial/Military
  • Point-of-Load Applications

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.