The MAX1672 evaluation kit (EV kit) integrates a step-up switching converter with a linear-regulator output to provide step-up/down voltage conversion. It accepts a 1.8V to 11V input and converts it to a 3.3V or 5V output for currents up to 300mA. The EV kit is optimized for battery applications where the input varies above and below the regulated output voltage. It provides ultra-low quiescent current and high efficiency for maximum battery life. Another benefit of the low-dropout linear post-regulator is that it reduces high-frequency ripple.
The MAX1672 EV kit is a fully assembled and tested surface-mount circuit board. With minimal modification, it can also be used to evaluate other output voltages. Additional pads on the board accommodate external feedback resistors for setting different output voltages.
Applications