Overview

Features and Benefits

  • 4.5V to 16V Input Voltage Range
  • 0.6V to 3.3V Output Voltage Range
  • 25A Maximum Load
  • High-Efficiency Solution
    • Up to 97% Peak
    • Up to 87% Full Load
    • Up to 96% Light-Load Efficiency at 1A with DCM Enabled
  • Flexible Design allows Early PCB Definition
    • Footprint Compatible with VT2491 (15A) and Related Scalable Products
    • Programmable Switching Frequency up to 1MHz
    • Programmable Soft-Start and STAT Delay Timings
    • Programmable Reference Voltage with External Input Option
    • Programmable Positive and Negative OCP Limit
  • Advanced Architecture, Protection, and Reporting Guarantees Reliable Designs
    • Analog Current or Temperature Reporting
    • Differential Remote Sense with Open-Circuit Detection
    • Fast Transient Response with Quick-PWM™ Architecture
    • Percentage-Based Output Power Good and OVP
    • Open-Drain Status Indicator (STAT) Pin
    • Input Undervoltage and Overvoltage Lockout
    • Adaptive Dead-Time Control
  • Saves Board Space
    • Integrated Boost Switch
    • 27-Bump WLCSP (2.2mm x 3.8mm) Footprint
    • Operation Using Ceramic Input and Output Capacitors

Product Details

The MAX16425 evaluation kit (EV kit) serves as a reference platform for evaluating the MAX16425 voltage regulator IC and the MAX16425A EV kit evaluates the MAX16425A IC. The MAX16425/MAX16425A is a single-chip, integrated switching regulator that provides a compact, highly efficient, fast, accurate, and reliable power delivery solution for low-output voltage applications. The two devices have different programmability options to enable a wide range of configurations.

The EV kit consists of a fully assembled and tested Printed Circuit Board (PCB) implementation of the MAX16425/ MAX16425A, Jumper pins, test points, and input/output connectors are included for flexibility and ease-of-use in a wide range of applications. Refer to the MAX16425 IC data sheet for more details.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.