Overview

Features and Benefits

  • Operates from a 2.7V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range
    • 0.6V Up to 0.94 x VIN (Forced PWM)
    • 0.6V Up to 0.85 x VIN (Skip Mode)
  • Enable Input/Power-Good Output
  • Selectable Skip-Mode Functionality
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15112 evaluation kit (EV kit) provides a proven design to evaluate the MAX15112 high-efficiency, 12A, step-down regulator with integrated switches in a 24-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 12A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

Applications

  • Base Stations
  • DDR Memory
  • Distributed Power Systems
  • Notebooks
  • Preregulators for Linear Regulators
  • Servers

Applicable Parts

Documentation & Resources