Overview

Features and Benefits

  • 2.7V to 18V Operating Voltage Range
  • Up to 6A Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Fast Comparator Response
  • PG Output
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15096/A/D evaluation kit (EV kit) provides a proven design to evaluate the MAX15096 hot-swap controller with an integrated 6A MOSFET. The EV kit is configured to pass 6A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15096GWE+ in a 2mm x 2mm, 16-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V.

The EV kit can be used to evaluate all MAX15096A and MAX15096D variants.

Applications

  • Blade Servers
  • Disk Drive Power
  • Industrial Applications
  • RAID Systems
  • Server I/O Cards
  • Storage Applications

Applicable Parts