-
MAX15050EVKIT: Evaluation Kit for the MAX15050 Data Sheet (Rev. 0)9/21/2010PDF512K
Overview
Features and Benefits
- Operates from 2.9V to 5.5V Input Supply
- All-Ceramic Capacitor Design
- 1MHz Switching Frequency
- Output Voltage Range from 0.6V to (0.9 x VIN)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15050 evaluation kit (EV kit) provides a proven design to evaluate the MAX15050 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 2.9V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.
The EV kit PCB comes with a MAX15050EWE+ installed.
Applications
- ASIC/CPU/DSP Core and I/O Voltages
- Base-Station Power Supplies
- DDR Power Supplies
- Point-of-Load
- Portable Applications
- RAID Control Power Supplies
- Server Power Supplies
- Telecom and Networking Power Supplies
Documentation & Resources
Tools & Simulations
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.