Overview

Features and Benefits

  • 4.5V to 28V Input-Voltage Range
  • 3.3V at 3A Output
  • Fixed 350kHz Switching Frequency
  • Evaluates Internal 170mΩ RDS-ON High-Side and 105mΩ RDS-ON Low-Side Power Switches
  • High Efficiency Up to 93%
  • Enable Input (EN)
  • Power-Good Output (PGOOD)
  • Overcurrent and Thermal-Shutdown Protection
  • Fully Assembled and Tested

Product Details

The MAX15041 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX15041 synchronous buck converter IC with integrated high-side and low-side switches. The EV kit output is configured to 3.3V and delivers up to 3A output current. The EV kit circuit operates at the MAX15041 internally set 350kHz switching frequency and features PCB pads to monitor the IC power-good output signal (PGOOD) and to enable the circuit.

The MAX15041 EV kit requires a 4.5V to 28V power supply that provides up to 3A for normal operation.

Applications

  • Consumer Products
  • Distributed Power Systems
  • Preregulators
  • Set-Top Boxes
  • Televisions
  • Wall Adapters
  • XDSL Modems

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.